Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/710-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 710  mm   
D 1220  mm   
T 308  mm   
A 415  mm   
D1 917  mm   
Da max 1073  mm   
Db min 1250  mm   
d1 1120  mm   
da min 960  mm   
db max 762  mm   
ra max 12  mm   
rmin 15  mm   
T1 149  mm   
T2 117  mm   
T3 202  mm   
T4 298  mm   
m 1469  kg  Mass
Ca 21000000  N  Basic dynamic load rating, axial
C0a 76000000  N  Basic static load rating, axial
Cua 6200000  N  Fatigue limit load, axial
nG 475  1/min  Limiting speed
nϑr 220  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information