Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/670-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 670  mm   
D 1150  mm   
T 290  mm   
A 387  mm   
D1 864  mm   
Da max 1015  mm   
Db min 1175  mm   
d1 1060  mm   
da min 910  mm   
db max 723  mm   
ra max 12  mm   
rmin 15  mm   
T1 141  mm   
T2 110  mm   
T3 191  mm   
T4 280  mm   
m 1214  kg  Mass
Ca 18400000  N  Basic dynamic load rating, axial
C0a 66000000  N  Basic static load rating, axial
Cua 5500000  N  Fatigue limit load, axial
nG 510  1/min  Limiting speed
nϑr 241  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information