Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/600-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 600  mm   
D 1030  mm   
T 258  mm   
A 349  mm   
D1 769  mm   
Da max 900  mm   
Db min 1055  mm   
d1 950  mm   
da min 820  mm   
db max 649  mm   
ra max 10  mm   
rmin 12  mm   
T1 128  mm   
T2 99  mm   
T3 172  mm   
T4 249  mm   
m 889  kg  Mass
Ca 15200000  N  Basic dynamic load rating, axial
C0a 56000000  N  Basic static load rating, axial
Cua 4700000  N  Fatigue limit load, axial
nG 580  1/min  Limiting speed
nϑr 265  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information