Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/560-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 560  mm   
D 980  mm   
T 250  mm   
A 328  mm   
D1 727  mm   
Da max 860  mm   
Db min 997  mm   
d1 900  mm   
da min 770  mm   
db max 602  mm   
ra max 10  mm   
rmin 12  mm   
T1 122  mm   
T2 99  mm   
T3 168  mm   
T4 241  mm   
m 783  kg  Mass
Ca 14600000  N  Basic dynamic load rating, axial
C0a 51000000  N  Basic static load rating, axial
Cua 4300000  N  Fatigue limit load, axial
nG 610  1/min  Limiting speed
nϑr 285  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information