Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/530-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 530  mm   
D 920  mm   
T 236  mm   
A 308  mm   
D1 686  mm   
Da max 810  mm   
Db min 937  mm   
d1 845  mm   
da min 725  mm   
db max 570  mm   
ra max 8  mm   
rmin 9,5  mm   
T1 116  mm   
T2 89  mm   
T3 156  mm   
T4 228  mm   
m 653  kg  Mass
Ca 12700000  N  Basic dynamic load rating, axial
C0a 44500000  N  Basic static load rating, axial
Cua 3850000  N  Fatigue limit load, axial
nG 650  1/min  Limiting speed
nϑr 305  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information