Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

294/500-E1-XL-MB


Axial spherical roller bearings

main dimensions to DIN 728/ISO 104, single direction, separable

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 500  mm   
D 870  mm   
T 224  mm   
A 290  mm   
D1 648  mm   
Da max 765  mm   
Db min 886  mm   
d1 800  mm   
da min 685  mm   
db max 539  mm   
ra max 8  mm   
rmin 9,5  mm   
T1 110  mm   
T2 86,6  mm   
T3 147  mm   
T4 216  mm   
m 551  kg  Mass
Ca 11600000  N  Basic dynamic load rating, axial
C0a 40000000  N  Basic static load rating, axial
Cua 3500000  N  Fatigue limit load, axial
nG 690  1/min  Limiting speed
nϑr 325  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information