Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

241/600-B-K30-MB + AH241/600-H


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 570  mm   
D 980  mm   
B 375  mm   
a 30  mm   
b 50  mm   
D1 833  mm   
Da max 948  mm   
d 600  mm   
d2G Tr625X6   
da min 632  mm   
ds 12,5  mm   
l 425  mm   
ns 23,5  mm   
ra max 6  mm   
rmin 7,5  mm   
  AH241/600-H  Designation, withdrawal sleeve
m 1170  kg  Mass
m1 118  kg  Mass, withdrawal sleeve
Cr 11600000  N  Basic dynamic load rating, radial
C0r 26000000  N  Basic static load rating, radial
Cur 1820000  N  Fatigue limit load, radial
nG 480  1/min  Limiting speed
nϑr 149  1/min  Reference speed
e 0,38   
Y1 1,79   
Y2 2,67   
Y0 1,75   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information