Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

24138-BE-XL-K30


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:30

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 190  mm   
D 320  mm   
B 128  mm   
D1 271,6  mm   
Da max 306  mm   
d2 217,4  mm   
da min 204  mm   
ds 6,3  mm   
ns 12,2  mm   
ra max 2,5  mm   
rmin 3  mm   
m 40,7  kg  Mass
Cr 1680000  N  Basic dynamic load rating, radial
C0r 2550000  N  Basic static load rating, radial
Cur 232000  N  Fatigue limit load, radial
nG 1850  1/min  Limiting speed
nϑr 880  1/min  Reference speed
e 0,37   
Y1 1,82   
Y2 2,7   
Y0 1,78   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information