Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

24128-BE-XL-K30


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:30

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 225  mm   
B 85  mm   
D1 194,4  mm   
Da max 213  mm   
d2 158,9  mm   
da min 152  mm   
ds 4,8  mm   
ns 9,5  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 13,5  kg  Mass
Cr 800000  N  Basic dynamic load rating, radial
C0r 1190000  N  Basic static load rating, radial
Cur 127000  N  Fatigue limit load, radial
nG 2650  1/min  Limiting speed
nϑr 1430  1/min  Reference speed
e 0,34   
Y1 1,99   
Y2 2,96   
Y0 1,94   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information