Schaeffler Product catalogue - medias
(0)

24064-BEA-XL-K30-MB1 + AH24064-H


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 300  mm   
D 480  mm   
B 160  mm   
a 18  mm   
b 24  mm   
D1 422,3  mm   
Da max 465,4  mm   
d 320  mm   
d2G Tr330X5   
da min 334,6  mm   
ds 8  mm   
l 184  mm   
ns 15  mm   
ra max 3  mm   
rmin 4  mm   
  AH24064-H  Designation, withdrawal sleeve
m 99  kg  Mass
m1 16,6  kg  Mass, withdrawal sleeve
Cr 2950000  N  Basic dynamic load rating, radial
C0r 5200000  N  Basic static load rating, radial
Cur 455000  N  Fatigue limit load, radial
nG 1200  1/min  Limiting speed
nϑr 670  1/min  Reference speed
e 0,3   
Y1 2,23   
Y2 3,32   
Y0 2,18   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information