Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

24060-BE-XL


Spherical roller bearings

main dimensions to DIN 635-2

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 300  mm   
D 460  mm   
B 160  mm   
D1 403  mm   
Da max 445,4  mm   
d2 334,8  mm   
da min 314,6  mm   
ds 8  mm   
ns 15  mm   
ra max 3  mm   
rmin 4  mm   
m 101  kg  Mass
Cr 2850000  N  Basic dynamic load rating, radial
C0r 4900000  N  Basic static load rating, radial
Cur 435000  N  Fatigue limit load, radial
nG 1250  1/min  Limiting speed
nϑr 720  1/min  Reference speed
e 0,32   
Y1 2,12   
Y2 3,15   
Y0 2,07   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information