Schaeffler Product catalogue - medias
(0)

23940-S-K-MB


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 200  mm   
D 280  mm   
B 60  mm   
D1 256,9  mm   
Da max 269,8  mm   
da min 210,2  mm   
ds 6,3  mm   
ns 12,2  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 11,5  kg  Mass
Cr 550000  N  Basic dynamic load rating, radial
C0r 1070000  N  Basic static load rating, radial
Cur 71000  N  Fatigue limit load, radial
nG 2800  1/min  Limiting speed
nϑr 1650  1/min  Reference speed
e 0,2   
Y1 3,42   
Y2 5,09   
Y0 3,34   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information