Schaeffler Product catalogue - medias
(0)

239/630-B-MB


Spherical roller bearings

main dimensions to DIN 635-2

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 630  mm   
D 850  mm   
B 165  mm   
D1 784,5  mm   
Da max 827  mm   
da min 653  mm   
ds 12,5  mm   
ns 23,5  mm   
ra max 5  mm   
rmin 6  mm   
m 292  kg  Mass
Cr 4100000  N  Basic dynamic load rating, radial
C0r 9900000  N  Basic static load rating, radial
Cur 720000  N  Fatigue limit load, radial
nG 740  1/min  Limiting speed
nϑr 405  1/min  Reference speed
e 0,18   
Y1 3,8   
Y2 5,66   
Y0 3,72   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information