Schaeffler Product catalogue - medias
(0)

239/600-B-MB


Spherical roller bearings

main dimensions to DIN 635-2

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 600  mm   
D 800  mm   
B 150  mm   
D1 740,5  mm   
Da max 782  mm   
da min 618  mm   
ds 12,5  mm   
ns 23,5  mm   
ra max 4  mm   
rmin 5  mm   
m 224  kg  Mass
Cr 3450000  N  Basic dynamic load rating, radial
C0r 8600000  N  Basic static load rating, radial
Cur 640000  N  Fatigue limit load, radial
nG 810  1/min  Limiting speed
nϑr 430  1/min  Reference speed
e 0,17   
Y1 3,95   
Y2 5,88   
Y0 3,86   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information