Schaeffler Product catalogue - medias
(0)

238/850-K-MB


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 850  mm   
D 1030  mm   
B 136  mm   
D1 978,1  mm   
Da max 1012  mm   
da min 868  mm   
ds 8  mm   
ns 15  mm   
ra max 4  mm   
rmin 5  mm   
m 228  kg  Mass
Cr 3500000  N  Basic dynamic load rating, radial
C0r 10600000  N  Basic static load rating, radial
Cur 730000  N  Fatigue limit load, radial
nG 620  1/min  Limiting speed
nϑr 285  1/min  Reference speed
e 0,11   
Y1 6,06   
Y2 9,02   
Y0 5,92   
    The bearings are available by agreement in the increased performance X-life design.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information