Schaeffler Product catalogue - medias
(0)

238/710-K-MB


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 710  mm   
D 870  mm   
B 118  mm   
D1 824,9  mm   
Da max 855,4  mm   
da min 724,6  mm   
ds 8  mm   
ns 15  mm   
ra max 3  mm   
rmin 4  mm   
m 148  kg  Mass
Cr 2650000  N  Basic dynamic load rating, radial
C0r 7500000  N  Basic static load rating, radial
Cur 550000  N  Fatigue limit load, radial
nG 770  1/min  Limiting speed
nϑr 355  1/min  Reference speed
e 0,12   
Y1 5,72   
Y2 8,51   
Y0 5,59   
    The bearings are available by agreement in the increased performance X-life design.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information