Schaeffler Product catalogue - medias
(0)

23332-A-MA-T41A


Spherical roller bearings

For oscillating load with restricted diameter tolerances

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 160  mm   
D 340  mm   
B 136  mm   
D1 280,6  mm   
Da max 323  mm   
da min 177  mm   
ds 9,5  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
m 61,3  kg  Mass
Cr 1660000  N  Basic dynamic load rating, radial
C0r 2320000  N  Basic static load rating, radial
Cur 152000  N  Fatigue limit load, radial
nG 2000  1/min  Limiting speed
e 0,44   
Y1 1,54   
Y2 2,3   
Y0 1,51   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information