Schaeffler Product catalogue - medias
(0)

23330-A-MA-T41A


Spherical roller bearings

For oscillating load with restricted diameter tolerances

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 150  mm   
D 320  mm   
B 128  mm   
D1 264,5  mm   
Da max 303  mm   
da min 167  mm   
ds 8  mm   
ns 15  mm   
ra max 3  mm   
rmin 4  mm   
m 49,8  kg  Mass
Cr 1500000  N  Basic dynamic load rating, radial
C0r 2120000  N  Basic static load rating, radial
Cur 135000  N  Fatigue limit load, radial
nG 2000  1/min  Limiting speed
e 0,44   
Y1 1,52   
Y2 2,26   
Y0 1,49   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information