Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

232/630-B-K-MB


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 630  mm   
D 1150  mm   
B 412  mm   
D1 969,2  mm   
Da max 1102  mm   
da min 678  mm   
ds 12,5  mm   
ns 23,5  mm   
ra max 10  mm   
rmin 12  mm   
m 1910  kg  Mass
Cr 14400000  N  Basic dynamic load rating, radial
C0r 28500000  N  Basic static load rating, radial
Cur 1390000  N  Fatigue limit load, radial
nG 465  1/min  Limiting speed
nϑr 181  1/min  Reference speed
e 0,37   
Y1 1,8   
Y2 2,69   
Y0 1,76   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information