Schaeffler Product catalogue - medias
(0)

23272-BEA-XL-K-MB1 + H3272-HG


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 340  mm   
D 650  mm   
B 232  mm   
Ba min 14  mm   
c 58  mm   
c1 73  mm   
D1 550,8  mm   
Da max 624  mm   
Dm 460  mm   
d 360  mm   
da max 424  mm   
db min 385  mm   
ds 12,5  mm   
l 299  mm   
ns 23,5  mm   
ra max 5  mm   
rmin 6  mm   
  H3272-HG  Designation, adapter sleeve
m 330,5  kg  Mass
m1 63,8  kg  Mass, adapter sleeve
Cr 5700000  N  Basic dynamic load rating, radial
C0r 8900000  N  Basic static load rating, radial
Cur 610000  N  Fatigue limit load, radial
nG 930  1/min  Limiting speed
nϑr 430  1/min  Reference speed
e 0,36   
Y1 1,9   
Y2 2,83   
Y0 1,86   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information