Schaeffler Product catalogue - medias
(0)

23230-E1A-XL-K-M + H2330


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 135  mm   
D 270  mm   
B 96  mm   
Ba min 20  mm   
c 26  mm   
D1 232,6  mm   
Da max 256  mm   
Dm 195  mm   
d 150  mm   
da max 174  mm   
db min 163  mm   
ds 6,3  mm   
l 139  mm   
ns 12,2  mm   
ra max 2,5  mm   
rmin 3  mm   
  H2330  Designation, adapter sleeve
m 22,9  kg  Mass
m1 6,76  kg  Mass, adapter sleeve
Cr 1280000  N  Basic dynamic load rating, radial
C0r 1660000  N  Basic static load rating, radial
Cur 133000  N  Fatigue limit load, radial
nG 2400  1/min  Limiting speed
nϑr 1400  1/min  Reference speed
e 0,33   
Y1 2,02   
Y2 3   
Y0 1,97   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information