Schaeffler Product catalogue - medias
(0)

23244-BE-XL-K


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 220  mm   
D 400  mm   
B 144  mm   
D1 338  mm   
Da max 383  mm   
d2 255,8  mm   
da min 237  mm   
ds 9,5  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
m 75,3  kg  Mass
Cr 2380000  N  Basic dynamic load rating, radial
C0r 3300000  N  Basic static load rating, radial
Cur 270000  N  Fatigue limit load, radial
nG 1700  1/min  Limiting speed
nϑr 880  1/min  Reference speed
e 0,36   
Y1 1,9   
Y2 2,83   
Y0 1,86   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information