Schaeffler Product catalogue - medias
(0)

23244-BE-XL-K + AH2344


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 200  mm   
D 400  mm   
B 144  mm   
a 8  mm   
b 30  mm   
D1 338  mm   
Da max 383  mm   
d 220  mm   
d2 255,8  mm   
d2G Tr240X4   
da min 237  mm   
ds 9,5  mm   
l 181  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  AH2344  Designation, withdrawal sleeve
m 75,3  kg  Mass
m1 13,6  kg  Mass, withdrawal sleeve
Cr 2380000  N  Basic dynamic load rating, radial
C0r 3300000  N  Basic static load rating, radial
Cur 265000  N  Fatigue limit load, radial
nG 1700  1/min  Limiting speed
nϑr 880  1/min  Reference speed
e 0,36   
Y1 1,9   
Y2 2,83   
Y0 1,86   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information