Schaeffler Product catalogue - medias
(0)

23226-E1-XL-TVPB


Spherical roller bearings

main dimensions to DIN 635-2

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 130  mm   
D 230  mm   
B 80  mm   
D1 199,3  mm   
Da max 216  mm   
d2 150  mm   
da min 144  mm   
ds 4,8  mm   
ns 9,5  mm   
ra max 2,5  mm   
rmin 3  mm   
m 13,4  kg  Mass
Cr 910000  N  Basic dynamic load rating, radial
C0r 1150000  N  Basic static load rating, radial
Cur 91000  N  Fatigue limit load, radial
nG 2850  1/min  Limiting speed
nϑr 1740  1/min  Reference speed
e 0,33   
Y1 2,07   
Y2 3,09   
Y0 2,03   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information