Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

231SM200-MA


Spherical roller bearings

split spherical roller bearings

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 200  mm   
D 370  mm   
C 120  mm   
B 175  mm   
rmin 4  mm   
m 61,8  kg  Mass
Cr 1320000  N  Basic dynamic load rating, radial
C0r 2030000  N  Basic static load rating, radial
Cur 154000  N  Fatigue limit load, radial
nG 690  1/min  Limiting speed
e 0,31   
Y1 2,21   
Y2 3,29   
Y0 2,16   
Fa max 32000  N  Permissible axial load, for inner ring without axial abutment
Mi 120  Nm  Tightening torque per clamping screw
Ma 69  Nm  Tightening torque per clamping screw
  23144K  Designation, spherical roller bearing, unsplit
  H3144X  Designation, adapter sleeve
  SNS3144-B-D  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information