Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

231/600-K-MB + AH31/600A-H


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 570  mm   
D 980  mm   
B 300  mm   
a 14  mm   
b 55  mm   
D1 852,6  mm   
Da max 948  mm   
d 600  mm   
d2G Tr630X6   
da min 632  mm   
ds 12,5  mm   
l 355  mm   
ns 23,5  mm   
ra max 6  mm   
rmin 7,5  mm   
  AH31/600A-H  Designation, withdrawal sleeve
m 901  kg  Mass
m1 116  kg  Mass, withdrawal sleeve
Cr 9000000  N  Basic dynamic load rating, radial
C0r 19200000  N  Basic static load rating, radial
Cur 840000  N  Fatigue limit load, radial
nG 560  1/min  Limiting speed
nϑr 270  1/min  Reference speed
e 0,31   
Y1 2,2   
Y2 3,27   
Y0 2,15   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information