Schaeffler Product catalogue - medias
(0)

23134-E1A-XL-K-M + AH3134A


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 160  mm   
D 280  mm   
B 88  mm   
a 5  mm   
b 16  mm   
D1 248,1  mm   
Da max 268  mm   
d 170  mm   
d2G M180x3   
da min 182  mm   
ds 8  mm   
l 104  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  AH3134A  Designation, withdrawal sleeve
m 19,5  kg  Mass
m1 3,12  kg  Mass, withdrawal sleeve
Cr 1220000  N  Basic dynamic load rating, radial
C0r 1690000  N  Basic static load rating, radial
Cur 177000  N  Fatigue limit load, radial
nG 2380  1/min  Limiting speed
nϑr 1460  1/min  Reference speed
e 0,28   
Y1 2,37   
Y2 3,53   
Y0 2,32   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information