Schaeffler Product catalogue - medias
(0)

231/500-BEA-XL-K-MB1 + AHX31/500-H


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 480  mm   
D 830  mm   
B 264  mm   
a 12  mm   
b 47  mm   
D1 723,1  mm   
Da max 798  mm   
d 500  mm   
d2G Tr550X6   
da min 532  mm   
ds 12,5  mm   
l 313  mm   
ns 23,5  mm   
ra max 6  mm   
rmin 7,5  mm   
  AHX31/500-H  Designation, withdrawal sleeve
m 574  kg  Mass
m1 70,9  kg  Mass, withdrawal sleeve
Cr 8300000  N  Basic dynamic load rating, radial
C0r 13900000  N  Basic static load rating, radial
Cur 860000  N  Fatigue limit load, radial
nG 690  1/min  Limiting speed
nϑr 350  1/min  Reference speed
e 0,31   
Y1 2,2   
Y2 3,27   
Y0 2,15   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information