Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23160-BEA-XL-MB1


Spherical roller bearings

main dimensions to DIN 635-2

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 300  mm   
D 500  mm   
B 160  mm   
D1 436,8  mm   
Da max 480  mm   
da min 320  mm   
ds 9,5  mm   
ns 17,7  mm   
ra max 4  mm   
rmin 5  mm   
m 130  kg  Mass
Cr 3250000  N  Basic dynamic load rating, radial
C0r 4950000  N  Basic static load rating, radial
nG 1300  1/min  Limiting speed
Cur 375000  N  Fatigue limit load, radial
nϑr 720  1/min  Reference speed
e 0,31   
Y1 2,18   
Y2 3,24   
Y0 2,13   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information