Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23134-E1A-XL-M


Spherical roller bearings

main dimensions to DIN 635-2

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 170  mm   
D 280  mm   
B 88  mm   
D1 248,1  mm   
Da max 268  mm   
da min 182  mm   
ds 8  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 22,1  kg  Mass
Cr 1220000  N  Basic dynamic load rating, radial
C0r 1690000  N  Basic static load rating, radial
Cur 177000  N  Fatigue limit load, radial
nG 2380  1/min  Limiting speed
nϑr 1460  1/min  Reference speed
e 0,28   
Y1 2,37   
Y2 3,53   
Y0 2,32   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information