Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23148-BE-XL-K + H3148X


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 220  mm   
D 400  mm   
B 128  mm   
Ba min 11  mm   
c 37  mm   
D1 349,9  mm   
Da max 383  mm   
Dm 300  mm   
d 240  mm   
d2 275,9  mm   
da max 276  mm   
db min 254  mm   
ds 9,5  mm   
l 172  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  H3148X  Designation, adapter sleeve
m 62  kg  Mass
m1 18,7  kg  Mass, adapter sleeve
Cr 2130000  N  Basic dynamic load rating, radial
C0r 3150000  N  Basic static load rating, radial
Cur 255000  N  Fatigue limit load, radial
nG 1700  1/min  Limiting speed
nϑr 970  1/min  Reference speed
e 0,31   
Y1 2,18   
Y2 3,24   
Y0 2,13   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information