Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23140-BE-XL-K + H3140


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 180  mm   
D 340  mm   
B 112  mm   
Ba min 10  mm   
c 31,5  mm   
D1 295,8  mm   
Da max 326  mm   
Dm 250  mm   
d 200  mm   
d2 230,4  mm   
da max 231  mm   
db min 212  mm   
ds 9,5  mm   
l 150  mm   
ns 17,7  mm   
ra max 2,5  mm   
rmin 3  mm   
  H3140  Designation, adapter sleeve
m 40,9  kg  Mass
m1 12,5  kg  Mass, adapter sleeve
Cr 1610000  N  Basic dynamic load rating, radial
C0r 2270000  N  Basic static load rating, radial
Cur 193000  N  Fatigue limit load, radial
nG 2040  1/min  Limiting speed
nϑr 1230  1/min  Reference speed
e 0,32   
Y1 2,1   
Y2 3,13   
Y0 2,06   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information