Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23136-E1-XL-K-TVPB + H3136


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 160  mm   
D 300  mm   
B 96  mm   
B1 131  mm   
B2 29,5  mm   
Ba min 8  mm   
D1 264,8  mm   
Da max 286  mm   
Dm 230  mm   
d 180  mm   
d2 204,1  mm   
da max 204  mm   
db min 191  mm   
ds 8  mm   
ns 15  mm   
ra max 2,5  mm   
rmin 3  mm   
  H3136  Designation, adapter sleeve
m 25,9  kg  Mass
m1 9,8  kg  Mass, adapter sleeve
Cr 1420000  N  Basic dynamic load rating, radial
C0r 1950000  N  Basic static load rating, radial
Cur 199000  N  Fatigue limit load, radial
nG 2230  1/min  Limiting speed
nϑr 1350  1/min  Reference speed
e 0,29   
Y2 3,45   
Y1 2,32   
Y0 2,26   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information