Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23126-E1-XL-K-TVPB + H3126


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 115  mm   
D 210  mm   
B 64  mm   
B1 92  mm   
B2 23  mm   
Ba min 8  mm   
D1 187,3  mm   
Da max 199  mm   
Dm 165  mm   
d 130  mm   
d2 146  mm   
da max 145  mm   
db min 138  mm   
ds 4,8  mm   
ns 9,5  mm   
ra max 2  mm   
rmin 2  mm   
  H3126  Designation, adapter sleeve
m 7,8  kg  Mass
m1 3,74  kg  Mass, adapter sleeve
Cr 680000  N  Basic dynamic load rating, radial
C0r 890000  N  Basic static load rating, radial
Cur 81000  N  Fatigue limit load, radial
nG 3200  1/min  Limiting speed
nϑr 2110  1/min  Reference speed
e 0,28   
Y2 3,64   
Y1 2,45   
Y0 2,39   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information