Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23156-BE-XL-K + AH3156G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 260  mm   
D 460  mm   
B 146  mm   
a 8  mm   
b 28  mm   
D1 403,4  mm   
Da max 440  mm   
d 280  mm   
d2 321,4  mm   
d2G Tr300X4   
da min 300  mm   
ds 9,5  mm   
l 175  mm   
ns 17,7  mm   
ra max 4  mm   
rmin 5  mm   
  AH3156G  Designation, withdrawal sleeve
m 93,1  kg  Mass
m1 16,7  kg  Mass, withdrawal sleeve
Cr 2750000  N  Basic dynamic load rating, radial
C0r 4200000  N  Basic static load rating, radial
Cur 325000  N  Fatigue limit load, radial
nG 1420  1/min  Limiting speed
nϑr 790  1/min  Reference speed
e 0,31   
Y1 2,21   
Y2 3,29   
Y0 2,16   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information