Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23152-BE-XL-K + AH3152G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 240  mm   
D 440  mm   
B 144  mm   
a 7  mm   
b 26  mm   
D1 382,7  mm   
Da max 423  mm   
d 260  mm   
d2 301,7  mm   
d2G Tr280X4   
da min 277  mm   
ds 9,5  mm   
l 172  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  AH3152G  Designation, withdrawal sleeve
m 87,2  kg  Mass
m1 15,1  kg  Mass, withdrawal sleeve
Cr 2600000  N  Basic dynamic load rating, radial
C0r 3900000  N  Basic static load rating, radial
Cur 310000  N  Fatigue limit load, radial
nG 1500  1/min  Limiting speed
nϑr 860  1/min  Reference speed
e 0,32   
Y1 2,12   
Y2 3,15   
Y0 2,07   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information