Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23148-BE-XL-K + AH3148


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 220  mm   
D 400  mm   
B 128  mm   
a 7  mm   
b 25  mm   
D1 349,9  mm   
Da max 383  mm   
d 240  mm   
d2 275,9  mm   
d2G Tr260X4   
da min 257  mm   
ds 9,5  mm   
l 154  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  AH3148  Designation, withdrawal sleeve
m 62  kg  Mass
m1 12,3  kg  Mass, withdrawal sleeve
Cr 2130000  N  Basic dynamic load rating, radial
C0r 3150000  N  Basic static load rating, radial
Cur 255000  N  Fatigue limit load, radial
nG 1700  1/min  Limiting speed
nϑr 970  1/min  Reference speed
e 0,31   
Y1 2,18   
Y2 3,24   
Y0 2,13   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information