Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23144-BE-XL-K + AH3144


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 200  mm   
D 370  mm   
B 120  mm   
a 6  mm   
b 23  mm   
D1 323  mm   
Da max 353  mm   
d 220  mm   
d2 254,8  mm   
d2G Tr240X4   
da min 237  mm   
ds 9,5  mm   
l 145  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  AH3144  Designation, withdrawal sleeve
m 50,5  kg  Mass
m1 10,4  kg  Mass, withdrawal sleeve
Cr 1860000  N  Basic dynamic load rating, radial
C0r 2700000  N  Basic static load rating, radial
Cur 223000  N  Fatigue limit load, radial
nG 1860  1/min  Limiting speed
nϑr 1080  1/min  Reference speed
e 0,31   
Y1 2,15   
Y2 3,2   
Y0 2,1   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information