Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23140-BE-XL-K + AH3140


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 190  mm   
D 340  mm   
B 112  mm   
a 6  mm   
b 21  mm   
D1 295,8  mm   
Da max 326  mm   
d 200  mm   
d2 230,4  mm   
d2G Tr220X4   
da min 214  mm   
ds 9,5  mm   
l 134  mm   
ns 17,7  mm   
ra max 2,5  mm   
rmin 3  mm   
  AH3140  Designation, withdrawal sleeve
m 40,9  kg  Mass
m1 5,6  kg  Mass, withdrawal sleeve
Cr 1610000  N  Basic dynamic load rating, radial
C0r 2270000  N  Basic static load rating, radial
Cur 193000  N  Fatigue limit load, radial
nG 2040  1/min  Limiting speed
nϑr 1230  1/min  Reference speed
e 0,32   
Y1 2,1   
Y2 3,13   
Y0 2,06   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information