Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23138-E1-XL-K-TVPB + AH3138G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 180  mm   
D 320  mm   
B 104  mm   
a 6  mm   
b 20  mm   
D1 281,6  mm   
Da max 306  mm   
d 190  mm   
d2 217  mm   
d2G M200x3   
da min 204  mm   
ds 8  mm   
l 125  mm   
ns 15  mm   
ra max 2,5  mm   
rmin 3  mm   
  AH3138G  Designation, withdrawal sleeve
m 30,3  kg  Mass
m1 4,39  kg  Mass, withdrawal sleeve
Cr 1610000  N  Basic dynamic load rating, radial
C0r 2220000  N  Basic static load rating, radial
Cur 222000  N  Fatigue limit load, radial
nG 2070  1/min  Limiting speed
nϑr 1260  1/min  Reference speed
e 0,3   
Y2 3,39   
Y1 2,28   
Y0 2,23   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information