Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23136-E1-XL-K-TVPB + AH3136A


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 170  mm   
D 300  mm   
B 96  mm   
a 6  mm   
b 19  mm   
D1 264,8  mm   
Da max 286  mm   
d 180  mm   
d2 204,1  mm   
d2G M190x3   
da min 194  mm   
ds 8  mm   
l 116  mm   
ns 15  mm   
ra max 2,5  mm   
rmin 3  mm   
  AH3136A  Designation, withdrawal sleeve
m 25,9  kg  Mass
m1 3,79  kg  Mass, withdrawal sleeve
Cr 1420000  N  Basic dynamic load rating, radial
C0r 1950000  N  Basic static load rating, radial
Cur 199000  N  Fatigue limit load, radial
nG 2230  1/min  Limiting speed
nϑr 1350  1/min  Reference speed
e 0,29   
Y2 3,45   
Y1 2,32   
Y0 2,26   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information