Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23132-E1-XL-K-TVPB + AH3132A


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 150  mm   
D 270  mm   
B 86  mm   
a 5  mm   
b 16  mm   
D1 238,3  mm   
Da max 258  mm   
d 160  mm   
d2 183,2  mm   
d2G M170x3   
da min 172  mm   
ds 8  mm   
l 103  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  AH3132A  Designation, withdrawal sleeve
m 18,5  kg  Mass
m1 2,9  kg  Mass, withdrawal sleeve
Cr 1160000  N  Basic dynamic load rating, radial
C0r 1550000  N  Basic static load rating, radial
Cur 166000  N  Fatigue limit load, radial
nG 2490  1/min  Limiting speed
nϑr 1560  1/min  Reference speed
e 0,29   
Y2 3,45   
Y1 2,32   
Y0 2,26   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information