Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23130-E1-XL-K-TVPB + AHX3130G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 145  mm   
D 250  mm   
B 80  mm   
a 5  mm   
b 15  mm   
D1 220,8  mm   
Da max 238  mm   
d 150  mm   
d2 170,1  mm   
d2G M160x3   
da min 162  mm   
ds 6,3  mm   
l 96  mm   
ns 12,2  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  AHX3130G  Designation, withdrawal sleeve
m 14,5  kg  Mass
m1 1,66  kg  Mass, withdrawal sleeve
Cr 1000000  N  Basic dynamic load rating, radial
C0r 1330000  N  Basic static load rating, radial
Cur 145000  N  Fatigue limit load, radial
nG 2650  1/min  Limiting speed
nϑr 1720  1/min  Reference speed
e 0,29   
Y2 3,45   
Y1 2,32   
Y0 2,26   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information