Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23128-E1-XL-K-TVPB + AHX3128


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 135  mm   
D 225  mm   
B 68  mm   
a 5  mm   
b 14  mm   
D1 201  mm   
Da max 213  mm   
d 140  mm   
d2 157,1  mm   
d2G M150x2   
da min 152  mm   
ds 4,8  mm   
l 83  mm   
ns 9,5  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  AHX3128  Designation, withdrawal sleeve
m 9,5  kg  Mass
m1 1,29  kg  Mass, withdrawal sleeve
Cr 760000  N  Basic dynamic load rating, radial
C0r 1010000  N  Basic static load rating, radial
Cur 90000  N  Fatigue limit load, radial
nG 3000  1/min  Limiting speed
nϑr 1930  1/min  Reference speed
e 0,27   
Y2 3,71   
Y1 2,49   
Y0 2,43   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information