Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23124-E1-XL-K-TVPB + AHX3124


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 115  mm   
D 200  mm   
B 62  mm   
a 4  mm   
b 12  mm   
D1 177,4  mm   
Da max 189  mm   
d 120  mm   
d2 136,2  mm   
d2G M130x2   
da min 131  mm   
ds 4,8  mm   
l 75  mm   
ns 9,5  mm   
ra max 2  mm   
rmin 2  mm   
  AHX3124  Designation, withdrawal sleeve
m 7,1  kg  Mass
m1 0,97  kg  Mass, withdrawal sleeve
Cr 630000  N  Basic dynamic load rating, radial
C0r 800000  N  Basic static load rating, radial
Cur 74000  N  Fatigue limit load, radial
nG 3400  1/min  Limiting speed
nϑr 2290  1/min  Reference speed
e 0,28   
Y2 3,56   
Y1 2,39   
Y0 2,34   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information