Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23122-E1-XL-K-TVPB + AHX3122


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 105  mm   
D 180  mm   
B 56  mm   
a 4  mm   
b 11  mm   
D1 160  mm   
Da max 169  mm   
d 110  mm   
d2 124,6  mm   
d2G M120x2   
da min 121  mm   
ds 4,8  mm   
l 68  mm   
ns 9,5  mm   
ra max 2  mm   
rmin 2  mm   
  AHX3122  Designation, withdrawal sleeve
m 4,9  kg  Mass
m1 0,79  kg  Mass, withdrawal sleeve
Cr 530000  N  Basic dynamic load rating, radial
C0r 680000  N  Basic static load rating, radial
Cur 62000  N  Fatigue limit load, radial
nG 3700  1/min  Limiting speed
nϑr 2550  1/min  Reference speed
e 0,28   
Y2 3,56   
Y1 2,39   
Y0 2,34   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information