Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23120-E1-XL-K-TVPB + AHX3120


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 95  mm   
D 165  mm   
B 52  mm   
a 4  mm   
b 11  mm   
D1 146,3  mm   
Da max 154  mm   
d 100  mm   
d2 113,9  mm   
d2G M110x2   
da min 111  mm   
ds 3,2  mm   
l 64  mm   
ns 6,5  mm   
ra max 2  mm   
rmin 2  mm   
  AHX3120  Designation, withdrawal sleeve
m 4,1  kg  Mass
m1 0,67  kg  Mass, withdrawal sleeve
Cr 450000  N  Basic dynamic load rating, radial
C0r 570000  N  Basic static load rating, radial
Cur 54000  N  Fatigue limit load, radial
nG 4000  1/min  Limiting speed
nϑr 2750  1/min  Reference speed
e 0,28   
Y2 3,53   
Y1 2,37   
Y0 2,32   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information