Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM630-MA


Spherical roller bearings

split spherical roller bearings

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 630  mm   
D 980  mm   
C 230  mm   
B 355  mm   
rmin 7,5  mm   
m 955  kg  Mass
Cr 6400000  N  Basic dynamic load rating, radial
C0r 13700000  N  Basic static load rating, radial
Cur 970000  N  Fatigue limit load, radial
nG 219  1/min  Limiting speed
e 0,22   
Y1 3,01   
Y2 4,48   
Y0 2,94   
Fa max 136000  N  Permissible axial load, for inner ring without axial abutment
Mi 1000  Nm  Tightening torque per clamping screw
Ma 120  Nm  Tightening torque per clamping screw
  230/670K  Designation, spherical roller bearing, unsplit
  H30/670-HG  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information