Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM470-MA


Spherical roller bearings

split spherical roller bearings

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 470  mm   
D 720  mm   
C 167  mm   
B 260  mm   
rmin 6  mm   
m 354  kg  Mass
Cr 3600000  N  Basic dynamic load rating, radial
C0r 7500000  N  Basic static load rating, radial
Cur 440000  N  Fatigue limit load, radial
nG 325  1/min  Limiting speed
e 0,23   
Y1 2,9   
Y2 4,31   
Y0 2,83   
Fa max 60500  N  Permissible axial load, for inner ring without axial abutment
Mi 295  Nm  Tightening torque per clamping screw
Ma 120  Nm  Tightening torque per clamping screw
  230/500K  Designation, spherical roller bearing, unsplit
  H30/500-HG  Designation, adapter sleeve
  SNS30/500-H-D  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information