Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM320-MA


Spherical roller bearings

split spherical roller bearings

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 320  mm   
D 520  mm   
C 133  mm   
B 200  mm   
rmin 5  mm   
m 132  kg  Mass
Cr 2060000  N  Basic dynamic load rating, radial
C0r 3650000  N  Basic static load rating, radial
Cur 290000  N  Fatigue limit load, radial
nG 500  1/min  Limiting speed
e 0,22   
Y1 3,04   
Y2 4,53   
Y0 2,97   
Fa max 60500  N  Permissible axial load, for inner ring without axial abutment
Mi 295  Nm  Tightening torque per clamping screw
Ma 69  Nm  Tightening torque per clamping screw
  23068K  Designation, spherical roller bearing, unsplit
  H3068-HG  Designation, adapter sleeve
  SNS3068-H-D  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information